Browning Steel Finished Bore Roller Chain Sprocket - H509X3/4
Part #:1128552
Catalog #:H509X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 9 | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 1.827 in | Chain Pitch (in): | 0.625 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 2.092 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.75 in |
| Hub Type: | Type B | Hub Projection (in): | 0.662 in |
| Length Through Bore (in): | 1.016 in | Hub Diameter (in): | 1.390625 in |
| Tooth Width (in): | 0.343 in | Keyway Size: | 3/16 X 3/32 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.75 in |
General Specifications
| UPC: | 662289183463 | Weight: | 0.36 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

