Browning Steel Finished Bore Roller Chain Sprocket - H5010X5/8
Part #:1128560
Catalog #:H5010X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Chain Pitch (in): | 0.625 in |
| Number of Teeth: | 10 | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 2.023 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Tooth Width (in): | 0.343 in | Hub Projection (in): | 0.656 in |
| Outside Diameter (in): | 2.299 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 1 in | Hub Diameter (in): | 1.5625 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1 in | Bore Diameter (in): | 0.625 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/16 x 3/32 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 0.63 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289233496 | Weight: | 0.54 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

