Browning Steel Finished Bore Roller Chain Sprocket - H5012X5/8
Part #:1128628
Catalog #:H5012X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Pitch Diameter (in): | 2.415 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 0.625 in | Number of Teeth: | 12 |
| Outside Diameter (in): | 2.708 in | Bore Type: | Finished Bore |
| Hub Projection (in): | 0.656 in | Tooth Width (in): | 0.343 in |
| Length Through Bore (in): | 1 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 1.984375 in |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.625 in | Keyway Size: | 3/16 X 3/32 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 0.63 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289223558 | Weight: | 0.86 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

