Browning Steel Finished Bore Roller Chain Sprocket - H5013X 1 1/4
Part #:1128727
Catalog #:H5013X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Number of Teeth: | 13 |
| Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 2.612 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Bore Type: | Finished Bore | Outside Diameter (in): | 2.911 in |
| Bore Diameter (in): | 1.25 in | Number of Strands/Width: | 1 |
| Hub Type: | Type B | Tooth Width (in): | 0.343 in |
| Hub Projection (in): | 0.656 in | Length Through Bore (in): | 1.016 in |
| Hub Diameter (in): | 2.171875 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 1/4 X 1/8 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.25 in |
General Specifications
| UPC: | 662289203680 | Weight: | 0.70 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

