Browning Steel Finished Bore Roller Chain Sprocket - H5014X1
Part #:1128750
Catalog #:H5014X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Chain Pitch (in): | 0.625 in |
| Pitch Diameter (in): | 2.809 in | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 14 |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.113 in |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Tooth Width (in): | 0.343 in | Hub Projection (in): | 0.656 in |
| Hub Diameter (in): | 2.141 in | Length Through Bore (in): | 1.016 in |
| Hub Type: | Type B | Keyway Size: | 1/4 x 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 1 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289183692 | Weight: | 1.00 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

