Browning Steel Finished Bore Roller Chain Sprocket - H5014X 1 1/4
Part #:1128776
Catalog #:H5014X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Number of Teeth: | 14 | Chain Pitch (in): | 0.625 in |
| Pitch Diameter (in): | 2.809 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 3.113 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.25 in | Number of Strands/Width: | 1 |
| Hub Diameter (in): | 2.141 in | Length Through Bore (in): | 1.016 in |
| Tooth Width (in): | 0.343 in | Hub Projection (in): | 0.656 in |
| Hub Type: | Type B | Keyway Size: | 1/4 X 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 1.25 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289293773 | Weight: | 0.88 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 3.35 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

