Browning Steel Finished Bore Roller Chain Sprocket - H5015X1
Part #:1128800
Catalog #:H5015X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.625 in | Number of Teeth: | 15 |
| Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 3.006 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.315 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1 in |
| Tooth Width (in): | 0.343 in | Hub Type: | Type B |
| Hub Diameter (in): | 2.391 in | Hub Projection (in): | 0.662 in |
| Length Through Bore (in): | 1.016 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 1/4 x 1/8 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289103751 | Weight: | 1.25 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

