Browning Steel Finished Bore Roller Chain Sprocket - H5015X 1 1/2
Part #:1128842
Catalog #:H5015X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 15 |
| Pitch Diameter (in): | 3.006 in | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.625 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.315 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.5 in |
| Hub Diameter (in): | 2.391 in | Hub Type: | Type B |
| Length Through Bore (in): | 1.016 in | Tooth Width (in): | 0.343 in |
| Hub Projection (in): | 0.662 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 3/8 X 3/16 |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.5 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289133796 | Weight: | 0.98 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

