Browning Steel Finished Bore Roller Chain Sprocket - H5016X3/4
Part #:1128859
Catalog #:H5016X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 16 | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 3.204 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Chain Pitch (in): | 0.625 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.517 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.75 in |
| Hub Type: | Type B | Hub Projection (in): | 0.656 in |
| Tooth Width (in): | 0.343 in | Length Through Bore (in): | 1.016 in |
| Hub Diameter (in): | 2.578 in | Keyway Size: | 3/16 X 3/32 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 0.75 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289263813 | Weight: | 1.56 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

