Browning Steel Finished Bore Roller Chain Sprocket - H5018X7/8
Part #:1128958
Catalog #:H5018X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Material: | Steel, Hardened Teeth |
| Number of Teeth: | 18 | Pitch Diameter (in): | 3.599 in |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.92 in |
| Bore Diameter (in): | 0.875 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 1.016 in | Hub Diameter (in): | 2.891 in |
| Tooth Width (in): | 0.343 in | Hub Type: | Type B |
| Hub Projection (in): | 0.656 in | Pitch Type: | Single |
| Keyway Size: | 3/16 X 3/32 | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 0.88 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289183913 | Weight: | 1.96 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

