Browning Steel Finished Bore Roller Chain Sprocket - H609X3/4
Part #:1129089
Catalog #:H609X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 9 |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 2.193 in | Chain Pitch (in): | 0.75 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 2.511 in |
| Bore Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Hub Type: | Type B | Hub Diameter (in): | 1.703 in |
| Length Through Bore (in): | 1.25 in | Hub Projection (in): | 0.796875 in |
| Tooth Width (in): | 0.459 in | Pitch Type: | Single |
| Keyway Size: | 3/16 X 3/32 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 0.75 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289304004 | Weight: | 1.10 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

