Browning Steel Finished Bore Roller Chain Sprocket - H6014X1
Part #:1129220
Catalog #:H6014X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3.371 in | Chain Pitch (in): | 0.75 in |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 14 | Material: | Steel, Hardened Teeth |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.736 in |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Hub Type: | Type B | Hub Diameter (in): | 2.578 in |
| Hub Projection (in): | 0.796875 in | Length Through Bore (in): | 1.25 in |
| Tooth Width (in): | 0.459 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 1/4 x 1/8 |
| Maximum Bore (in): | 1 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289154197 | Weight: | 1.88 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

