Browning Steel Finished Bore Roller Chain Sprocket - H6018X 1 7/16
Part #:1129410
Catalog #:H6018X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 0.75 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 4.319 in | Number of Teeth: | 18 |
| Outside Diameter (in): | 4.703 in | Length Through Bore (in): | 1.25 in |
| Hub Projection (in): | 0.796875 in | Tooth Width (in): | 0.459 in |
| Bore Type: | Finished Bore | Hub Diameter (in): | 3.5 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.4375 in |
| Number of Strands/Width: | 1 | Keyway Size: | 3/8 X 3/16 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 1.44 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289104369 | Weight: | 3.22 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

