Browning Steel Finished Bore Roller Chain Sprocket - H8010X1
Part #:1129469
Catalog #:H8010X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 10 | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 1 in |
| Pitch Diameter (in): | 3.236 in | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Hub Projection (in): | 1.046875 in | Outside Diameter (in): | 3.678 in |
| Tooth Width (in): | 0.575 in | Length Through Bore (in): | 1.625 in |
| Bore Type: | Finished Bore | Hub Diameter (in): | 2.5625 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1.625 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/4 x 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289194421 | Weight: | 2.22 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 1.88 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

