Browning Steel Finished Bore Roller Chain Sprocket - H8010X 1 1/4
Part #:1129477
Catalog #:H8010X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1 in | Pitch Diameter (in): | 3.236 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 10 |
| Material: | Steel, Hardened Teeth | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.678 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.25 in |
| Length Through Bore (in): | 1.641 in | Tooth Width (in): | 0.575 in |
| Hub Projection (in): | 1.046875 in | Hub Diameter (in): | 2.578125 in |
| Hub Type: | Type B | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 1/4 X 1/8 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.25 in |
General Specifications
| UPC: | 662289304455 | Weight: | 2.03 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

