Browning Steel Finished Bore Roller Chain Sprocket - H8011X 1 1/2
Part #:1129501
Catalog #:H8011X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Pitch Diameter (in): | 3.55 in |
| Material: | Steel, Hardened Teeth | Number of Teeth: | 11 |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 1 in |
| Outside Diameter (in): | 4.006 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.5 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 1.641 in | Hub Diameter (in): | 2.890625 in |
| Hub Projection (in): | 1.046875 in | Tooth Width (in): | 0.575 in |
| Hub Type: | Type B | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/8 X 3/16 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.5 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289244461 | Weight: | 2.34 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 4.92 IN |
| Packaged Height: | 1.57 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

