Browning Steel Finished Bore Roller Chain Sprocket - 3548X3/4
Part #:1130178
Catalog #:3548X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.375 in | Pitch Diameter (in): | 5.734 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 48 |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Material: | Steel |
| Length Through Bore (in): | 1 in | Bore Type: | Finished Bore |
| Tooth Width (in): | 0.168 in | Outside Diameter (in): | 5.946 in |
| Hub Projection (in): | 0.84375 in | Hub Type: | Type B |
| Hub Diameter (in): | 2.25 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1 in | Bore Diameter (in): | 0.75 in |
| Number of Strands/Width: | 1 | Keyway Size: | 3/16 X 3/32 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 0.75 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289327737 | Weight: | 2.54 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

