Browning Steel Finished Bore Roller Chain Sprocket - 3560X1
Part #:1130376
Catalog #:3560X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 7.165 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 60 | Material: | Steel |
| Chain Pitch (in): | 0.375 in | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Outside Diameter (in): | 7.38 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Tooth Width (in): | 0.169 in | Hub Projection (in): | 0.84375 in |
| Hub Diameter (in): | 2.25 in | Length Through Bore (in): | 1 in |
| Hub Type: | Type B | Keyway Size: | 1/4 x 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289403547 | Weight: | 3.18 LB |
| Packaged Length: | 8.19 IN | Packaged Width: | 8.19 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

