Browning Steel Finished Bore Roller Chain Sprocket - 4125X3/4
Part #:1131226
Catalog #:4125X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3.989 in | Chain Pitch (in): | 0.5 in |
| Chain Used: | No. 41, 1/2 in. Pitch ANSI Chain | Number of Teeth: | 25 |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel |
| Hub Projection (in): | 0.78125 in | Outside Diameter (in): | 4.258 in |
| Length Through Bore (in): | 1 in | Tooth Width (in): | 0.227 in |
| Bore Type: | Finished Bore | Sprocket Material: | Steel |
| Hub Diameter (in): | 3.125 in | Hub Type: | Type B |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.75 in | Hardened Teeth: | Non-Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 3/16 X 3/32 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 0.75 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289354153 | Weight: | 2.24 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 4.92 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

