Browning Steel Finished Bore Roller Chain Sprocket - 4125X1
Part #:1131234
Catalog #:4125X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Number of Teeth: | 25 |
| Chain Used: | No. 41, 1/2 in. Pitch ANSI Chain | Pitch Diameter (in): | 3.989 in |
| Material: | Steel | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 4.258 in | Tooth Width (in): | 0.227 in |
| Hub Projection (in): | 0.78125 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 1 in | Sprocket Material: | Steel |
| Hub Diameter (in): | 3.125 in | Hub Type: | Type B |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1 in | Keyway Size: | 1/4 X 1/8 |
| Hardened Teeth: | Non-Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289384181 | Weight: | 2.16 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

