Browning Steel Finished Bore Roller Chain Sprocket - 4135X1
Part #:1131770
Catalog #:4135X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth: | 35 |
| Pitch Diameter (in): | 5.578 in | Chain Used: | No. 41, 1/2 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.5 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Bore Type: | Finished Bore | Hub Projection (in): | 0.78125 in |
| Length Through Bore (in): | 1 in | Outside Diameter (in): | 5.855 in |
| Tooth Width (in): | 0.227 in | Hub Type: | Type B |
| Sprocket Material: | Steel | Hub Diameter (in): | 4 in |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1 in | Hardened Teeth: | Non-Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 1/4 x 1/8 |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289404599 | Weight: | 2.91 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

