Browning Steel Finished Bore Roller Chain Sprocket - 4032X1
Part #:1133438
Catalog #:4032X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.5 in |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Pitch Diameter (in): | 5.101 in |
| Number of Teeth: | 32 | Material: | Steel |
| Hub Projection (in): | 0.71875 in | Length Through Bore (in): | 1 in |
| Tooth Width (in): | 0.284 in | Bore Type: | Finished Bore |
| Outside Diameter (in): | 5.377 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 3.25 in |
| Overall Length (in): | 1 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/4 x 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289328642 | Weight: | 3.05 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

