Browning Steel Finished Bore Roller Chain Sprocket - 4036X1
Part #:1133792
Catalog #:4036X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Material: | Steel |
| Pitch Diameter (in): | 5.737 in | Number of Teeth: | 36 |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.5 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 6.015 in |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 1 in | Tooth Width (in): | 0.284 in |
| Hub Projection (in): | 0.71875 in | Hub Type: | Type B |
| Hub Diameter (in): | 3.25 in | Keyway Size: | 1/4 x 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 1 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289401864 | Weight: | 3.40 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

