Browning Steel Finished Bore Roller Chain Sprocket - 4048X1
Part #:1134790
Catalog #:4048X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Material: | Steel |
| Pitch Diameter (in): | 7.645 in | Number of Teeth: | 48 |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 7.929 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Hub Diameter (in): | 3.5 in | Tooth Width (in): | 0.284 in |
| Length Through Bore (in): | 1.125 in | Hub Type: | Type B |
| Hub Projection (in): | 0.84375 in | Keyway Size: | 1/4 x 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 1 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289402830 | Weight: | 5.26 LB |
| Packaged Length: | 8.19 IN | Packaged Width: | 8.19 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

