Browning Steel Finished Bore Roller Chain Sprocket - 4054X 1 1/4
Part #:1135326
Catalog #:4054X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Pitch (in): | 0.5 in |
| Number of Teeth: | 54 | Pitch Diameter (in): | 8.599 in |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 8.885 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 1.125 in | Hub Projection (in): | 0.84375 in |
| Tooth Width (in): | 0.284 in | Sprocket Material: | Steel |
| Hub Type: | Type B | Hub Diameter (in): | 3.5 in |
| Overall Length (in): | 1.125 in | Bore Diameter (in): | 1.25 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/4 X 1/8 |
| Hardened Teeth: | Non-Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.25 in |
General Specifications
| UPC: | 662289333424 | Weight: | 6.14 LB |
| Packaged Length: | 10.19 IN | Packaged Width: | 10.19 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

