Browning Steel Finished Bore Roller Chain Sprocket - 4070X 1 7/16
Part #:1136142
Catalog #:4070X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Pitch Diameter (in): | 11.145 in | Material: | Steel |
| Number of Teeth: | 70 | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Hub Projection (in): | 0.84375 in | Tooth Width (in): | 0.284 in |
| Outside Diameter (in): | 11.433 in | Length Through Bore (in): | 1.125 in |
| Bore Type: | Finished Bore | Hub Diameter (in): | 4 in |
| Sprocket Material: | Steel | Hub Type: | Type B |
| Overall Length (in): | 1.125 in | Bore Diameter (in): | 1.4375 in |
| Number of Strands/Width: | 1 | Keyway Size: | 3/8 X 3/16 |
| Hardened Teeth: | Non-Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 1.44 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289394456 | Weight: | 7.80 LB |
| Packaged Length: | 11.81 IN | Packaged Width: | 11.81 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

