Browning Steel Finished Bore Roller Chain Sprocket - 5040X 1 3/16
Part #:1138775
Catalog #:5040X 1 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 40 |
| Chain Pitch (in): | 0.625 in | Pitch Diameter (in): | 7.966 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel |
| Tooth Width (in): | 0.343 in | Bore Type: | Finished Bore |
| Outside Diameter (in): | 8.316 in | Length Through Bore (in): | 1.25 in |
| Hub Projection (in): | 0.90625 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 3.25 in | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.1875 in | Keyway Size: | 1/4 X 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.19 in |
General Specifications
| UPC: | 662289338498 | Weight: | 6.44 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

