Browning Steel Finished Bore Roller Chain Sprocket - 5045X1
Part #:1139351
Catalog #:5045X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 45 |
| Material: | Steel | Chain Pitch (in): | 0.625 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 8.96 in |
| Length Through Bore (in): | 1.25 in | Tooth Width (in): | 0.343 in |
| Outside Diameter (in): | 9.313 in | Hub Projection (in): | 0.90625 in |
| Bore Type: | Finished Bore | Sprocket Material: | Steel |
| Hub Diameter (in): | 3.75 in | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/4 x 1/8 |
| Hardened Teeth: | Non-Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289338924 | Weight: | 8.14 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

