Browning Steel Finished Bore Roller Chain Sprocket - 6035X 1 5/8
Part #:1143403
Catalog #:6035X 1 5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Pitch Diameter (in): | 8.367 in |
| Number of Teeth: | 35 | Material: | Steel |
| Chain Pitch (in): | 0.75 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Hub Projection (in): | 0.796875 in | Bore Type: | Finished Bore |
| Outside Diameter (in): | 8.783 in | Length Through Bore (in): | 1.25 in |
| Tooth Width (in): | 0.459 in | Hub Type: | Type B |
| Hub Diameter (in): | 4 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.25 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.625 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 5/16 x 5/32 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.63 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289406432 | Weight: | 7.49 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

