Browning Steel Finished Bore Roller Chain Sprocket - 6036X 1 1/4
Part #:1143452
Catalog #:6036X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 8.605 in |
| Number of Teeth: | 36 | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Material: | Steel | Chain Pitch (in): | 0.75 in |
| Length Through Bore (in): | 1.25 in | Outside Diameter (in): | 9.023 in |
| Hub Projection (in): | 0.796875 in | Bore Type: | Finished Bore |
| Tooth Width (in): | 0.459 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 4 in |
| Overall Length (in): | 1.25 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.25 in | Keyway Size: | 1/4 X 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 1.25 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289329205 | Weight: | 9.60 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 1.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

