Browning Steel Finished Bore Roller Chain Sprocket - 6036X 1 7/16
Part #:1143478
Catalog #:6036X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Material: | Steel | Pitch Diameter (in): | 8.605 in |
| Chain Pitch (in): | 0.75 in | Number of Teeth: | 36 |
| Tooth Width (in): | 0.459 in | Outside Diameter (in): | 9.023 in |
| Hub Projection (in): | 0.796875 in | Length Through Bore (in): | 1.25 in |
| Bore Type: | Finished Bore | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 4 in |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.4375 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/8 X 3/16 | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.44 in |
General Specifications
| UPC: | 662289416509 | Weight: | 9.50 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 9.80 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

