Browning Steel Finished Bore Roller Chain Sprocket - 6040X 1 1/2
Part #:1143841
Catalog #:6040X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Chain Pitch (in): | 0.75 in |
| Number of Teeth: | 40 | Material: | Steel |
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 9.559 in |
| Length Through Bore (in): | 1.25 in | Bore Type: | Finished Bore |
| Outside Diameter (in): | 9.98 in | Tooth Width (in): | 0.459 in |
| Hub Projection (in): | 0.796875 in | Sprocket Material: | Steel |
| Hub Type: | Type B | Hub Diameter (in): | 4.25 in |
| Overall Length (in): | 1.25 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.5 in | Pitch Type: | Single |
| Keyway Size: | 3/8 X 3/16 | Hardened Teeth: | Non-Hardened Teeth |
| Maximum Bore (in): | 1.5 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289416967 | Weight: | 11.56 LB |
| Packaged Length: | 10.31 IN | Packaged Width: | 10.31 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

