Browning Steel Finished Bore Roller Chain Sprocket - H4017X 1 1/4
Part #:1642750
Catalog #:H4017X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 17 |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 2.721 in | Chain Pitch (in): | 0.5 in |
| Bore Type: | Finished Bore | Hub Projection (in): | 0.71875 in |
| Tooth Width (in): | 0.284 in | Outside Diameter (in): | 2.975 in |
| Length Through Bore (in): | 1 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 2.125 in |
| Overall Length (in): | 1 in | Bore Diameter (in): | 1.25 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 1/4 X 1/8 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.25 in |
General Specifications
| UPC: | 662289862610 | Weight: | 0.78 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

