Browning Steel Finished Bore Roller Chain Sprocket - H5012X 1 3/16
Part #:1642784
Catalog #:H5012X 1 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 2.415 in | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 12 |
| Outside Diameter (in): | 2.708 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.1875 in | Number of Strands/Width: | 1 |
| Hub Type: | Type B | Length Through Bore (in): | 1.016 in |
| Hub Diameter (in): | 2 in | Hub Projection (in): | 0.662 in |
| Tooth Width (in): | 0.343 in | Keyway Size: | 1/4 X 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.19 in |
General Specifications
| UPC: | 662289862658 | Weight: | 0.64 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

