Browning Steel Finished Bore Roller Chain Sprocket - H5014X 1 3/16
Part #:1642800
Catalog #:H5014X 1 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 2.809 in |
| Number of Teeth: | 14 | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.625 in | Material: | Steel, Hardened Teeth |
| Hub Projection (in): | 0.662 in | Tooth Width (in): | 0.343 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.113 in |
| Length Through Bore (in): | 1 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 2.125 in | Hub Type: | Type B |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.1875 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 1/4 X 1/8 |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.19 in |
General Specifications
| UPC: | 662289862665 | Weight: | 0.92 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

