Browning Steel Finished Bore Roller Chain Sprocket - H6010X 1 1/4
Part #:1643048
Catalog #:H6010X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 0.75 in |
| Number of Teeth: | 10 | Pitch Diameter (in): | 2.427 in |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 2.758 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.25 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 1.25 in | Hub Projection (in): | 0.796875 in |
| Hub Type: | Type B | Hub Diameter (in): | 1.9375 in |
| Tooth Width (in): | 0.459 in | Keyway Size: | 1/4 X 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.25 in |
General Specifications
| UPC: | 662289862726 | Weight: | 0.71 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

