Browning Steel Finished Bore Roller Chain Sprocket - H6013X 1 3/16
Part #:1643071
Catalog #:H6013X 1 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.75 in | Pitch Diameter (in): | 3.134 in |
| Number of Teeth: | 13 | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Length Through Bore (in): | 1.25 in | Outside Diameter (in): | 3.493 in |
| Hub Projection (in): | 0.796875 in | Bore Type: | Finished Bore |
| Tooth Width (in): | 0.459 in | Hub Type: | Type B |
| Hub Diameter (in): | 2.34375 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.1875 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 1/4 X 1/8 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.19 in |
General Specifications
| UPC: | 662289862757 | Weight: | 1.91 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

