Browning Steel Finished Bore Roller Chain Sprocket - H8018X 1 15/16
Part #:1643113
Catalog #:H8018X 1 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 18 | Pitch Diameter (in): | 5.75877 in |
| Material: | Steel, Hardened Teeth | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Chain Pitch (in): | 1 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 6.271 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.9375 in | Number of Strands/Width: | 1 |
| Hub Diameter (in): | 4.266 in | Length Through Bore (in): | 1.516 in |
| Hub Projection (in): | 0.931 in | Hub Type: | Type B |
| Tooth Width (in): | 0.575 in | Keyway Size: | 1/2 X 1/4 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 1.94 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289862795 | Weight: | 6.40 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

