Browning Steel Finished Bore Roller Chain Sprocket - H3515X7/8
Part #:1879063
Catalog #:H3515X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 15 |
| Pitch Diameter (in): | 1.804 in | Chain Pitch (in): | 0.375 in |
| Outside Diameter (in): | 1.989 in | Tooth Width (in): | 0.168 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 0.75 in |
| Hub Projection (in): | 0.586 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 1.34375 in | Hub Type: | Type B |
| Overall Length (in): | 0.75 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.875 in | Keyway Size: | 3/16 X 3/32 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 0.88 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289982547 | Weight: | 0.32 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

