Browning Steel Finished Bore Roller Chain Sprocket - H3518X1
Part #:1879121
Catalog #:H3518X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Number of Teeth: | 18 |
| Pitch Diameter (in): | 2.159 in | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 0.375 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 2.352 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 0.766 in | Hub Projection (in): | 0.586 in |
| Hub Type: | Type B | Hub Diameter (in): | 1.766 in |
| Tooth Width (in): | 0.169 in | Keyway Size: | 1/4 X 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289982585 | Weight: | 0.40 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

