Browning Steel Finished Bore Roller Chain Sprocket - H3520X1
Part #:1879170
Catalog #:H3520X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Number of Teeth: | 20 |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Chain Pitch (in): | 0.375 in |
| Pitch Diameter (in): | 2.397 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Bore Type: | Finished Bore | Outside Diameter (in): | 2.593 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1 in |
| Hub Type: | Type B | Tooth Width (in): | 0.169 in |
| Hub Projection (in): | 0.586 in | Length Through Bore (in): | 0.766 in |
| Hub Diameter (in): | 1.953 in | Keyway Size: | 1/4 x 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 1 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289982653 | Weight: | 0.54 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

