Browning Steel Finished Bore Roller Chain Sprocket - H3525X1/2
Part #:1879303
Catalog #:H3525X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 2.992 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 0.375 in | Number of Teeth: | 25 |
| Outside Diameter (in): | 3.193 in | Hub Projection (in): | 0.703125 in |
| Bore Type: | Finished Bore | Tooth Width (in): | 0.168 in |
| Length Through Bore (in): | 0.875 in | Hub Diameter (in): | 2 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 0.875 in | Bore Diameter (in): | 0.5 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/8 X 1/16 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 0.5 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289982783 | Weight: | 1.24 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

