Browning Steel Finished Bore Roller Chain Sprocket - H3526X5/8
Part #:1879329
Catalog #:H3526X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 3.111 in |
| Chain Pitch (in): | 0.375 in | Number of Teeth: | 26 |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 3.313 in | Hub Projection (in): | 0.703125 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 0.875 in |
| Tooth Width (in): | 0.168 in | Hub Type: | Type B |
| Hub Diameter (in): | 2 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 0.875 in | Bore Diameter (in): | 0.625 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/16 x 3/32 | Pitch Type: | Single |
| Maximum Bore (in): | 0.63 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289982851 | Weight: | 1.24 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

