Browning Steel Finished Bore Roller Chain Sprocket - H3530X1
Part #:1879550
Catalog #:H3530X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Number of Teeth: | 30 |
| Chain Pitch (in): | 0.375 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 3.588 in |
| Outside Diameter (in): | 3.793 in | Length Through Bore (in): | 0.875 in |
| Tooth Width (in): | 0.168 in | Hub Projection (in): | 0.703125 in |
| Bore Type: | Finished Bore | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 2 in |
| Overall Length (in): | 0.875 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/4 x 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289983049 | Weight: | 1.24 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

