Browning Steel Finished Bore Roller Chain Sprocket - H4017X5/8
Part #:1879659
Catalog #:H4017X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 17 | Chain Pitch (in): | 0.5 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Pitch Diameter (in): | 2.721 in |
| Outside Diameter (in): | 2.975 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.625 in |
| Hub Type: | Type B | Hub Projection (in): | 0.71875 in |
| Tooth Width (in): | 0.284 in | Length Through Bore (in): | 1 in |
| Hub Diameter (in): | 2.188 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/16 x 3/32 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.63 in |
General Specifications
| UPC: | 662289983148 | Weight: | 1.00 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

