Browning Steel Finished Bore Roller Chain Sprocket - H4020X 1 7/16
Part #:1879865
Catalog #:H4020X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 20 | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 0.5 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 3.196 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.457 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.4375 in |
| Hub Type: | Type B | Hub Diameter (in): | 2.641 in |
| Tooth Width (in): | 0.284 in | Hub Projection (in): | 0.71875 in |
| Length Through Bore (in): | 1 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 3/8 X 3/16 |
| Maximum Bore (in): | 1.44 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289983339 | Weight: | 1.18 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

