Browning Steel Finished Bore Roller Chain Sprocket - H4026X 1 1/4
Part #:1880301
Catalog #:H4026X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Chain Pitch (in): | 0.5 in |
| Number of Teeth: | 26 | Pitch Diameter (in): | 4.148 in |
| Outside Diameter (in): | 4.418 in | Tooth Width (in): | 0.284 in |
| Hub Projection (in): | 0.71875 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 1 in | Hub Diameter (in): | 3.25 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.25 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 1/4 X 1/8 |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.25 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289983735 | Weight: | 2.30 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

