Browning Steel Finished Bore Roller Chain Sprocket - H4029X 1 1/8
Part #:1880533
Catalog #:H4029X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Chain Pitch (in): | 0.5 in |
| Material: | Steel, Hardened Teeth | Number of Teeth: | 29 |
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 4.625 in |
| Bore Type: | Finished Bore | Hub Projection (in): | 0.71875 in |
| Length Through Bore (in): | 1 in | Tooth Width (in): | 0.284 in |
| Outside Diameter (in): | 4.897 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 3.25 in | Hub Type: | Type B |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.125 in | Keyway Size: | 1/4 X 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.13 in |
General Specifications
| UPC: | 662289983988 | Weight: | 2.58 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

