Browning Steel Finished Bore Roller Chain Sprocket - H5016X 1 5/8
Part #:1880749
Catalog #:H5016X 1 5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 16 | Chain Pitch (in): | 0.625 in |
| Pitch Diameter (in): | 3.204 in | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.517 in |
| Bore Diameter (in): | 1.625 in | Number of Strands/Width: | 1 |
| Hub Projection (in): | 0.662 in | Hub Diameter (in): | 2.578 in |
| Hub Type: | Type B | Tooth Width (in): | 0.343 in |
| Length Through Bore (in): | 1.016 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 5/16 x 5/32 |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.63 in |
General Specifications
| UPC: | 662289984206 | Weight: | 1.10 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

