Browning Steel Finished Bore Roller Chain Sprocket - H5017X 1 1/8
Part #:1880772
Catalog #:H5017X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 17 | Pitch Diameter (in): | 3.401 in |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.718 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.125 in |
| Hub Diameter (in): | 2.703 in | Length Through Bore (in): | 1.016 in |
| Tooth Width (in): | 0.343 in | Hub Type: | Type B |
| Hub Projection (in): | 0.662 in | Pitch Type: | Single |
| Keyway Size: | 1/4 X 1/8 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.13 in |
General Specifications
| UPC: | 662289984251 | Weight: | 1.62 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 3.94 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

